e-catalogue 2024

CF12H316L

HPM Marine Grade 316L Stainless Steel 3 Blade Ceiling Fan 1220mm 48in

Availability No Longer Available NZ
Saleable Location AUS/NZL
Item Dimensions 1220.0mmW x 300.0mmH x 1220.0mmD

Description

This HPM ceiling fan is marine grade 316L stainless steel suitable for use in coastal and tropical environments. The fan is suitable for use in bedrooms, living rooms, dining rooms, kitchens and alfresco areas.

  • Coastal and tropical rated to withstand harsh weather conditions
  • Hang sure mounting allows installation on slanted ceilings of a maximum of 20°
  • Heavy duty sealed bearings for low noise and longevity
  • Reversible summer and winter mode ensures energy savings and comfort throughout the year
  • Supplied with a rotary 3 speed fan controller giving you the ability to control the fan speed
  • Featuring a quick-fit blade system and fast connect wiring, that significantly cut down on assembly and installation time. Additionally, its reversible summer and winter mode ensures energy savings and comfort throughout the year.
  • Coastal and tropical rated, designed to withstand harsh weather conditions. Its plated finish ensures it is tough, durable, and easy to clean. All exposed components, including the housing, blades, and screws, are made from marine grade 316L stainless steel, providing exceptional resistance against corrosion from humidity and salinity. Making it an ideal choice for maintaining performance and appearance in challenging environments.
  • The Australia & New Zealand standard implies that the lowest point of the fan blades must be installed at least 2.1m from the floor and the blades at least 300mm from the nearast wall
  • 3 Year Warranty

Volumetrics

Contents Barcode Net Weight Gross Weight
Base Unit 1 9321001426660 5300.0 6000.0
Pallet 48

Documentation

icon Data Sheets & Others
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.