e-catalogue 2020

solutions

EC770/3CAWE

Excel Life - Medical - Common plate - Vertical rocker switch - Single Pole Double Throw - - antimicrobial & chemical resistant 3 gang 16AX 240V a.c. white

Saleable Location AUS / NZL
Base Unit Barcode 9321001427575
Base Unit Dimensions 110mmW x 170mmH x 30mmD

Description

  • Chemical Resistant and Antimicrobial
  • Suitable for Healthcare facilities such as Hospitals
  • Fluoro rated up to 16AX
  • More fixing options - 4 corners
  • Oval 84mm fixing points - make it easier to straighten-up products at the last minute
  • Paint path - lessens potential damage to walls by providing a small channel for paint ingress
  • Uniform external surround - fits all switches and powerpoints in the Common Plate series
  • Cut-out size: 96 x 40mm
  • 12 Month Warranty

Technical Attributes

Product Attributes

  • Wiring system: Two-way switch
  • Method of operation: Rocker/button
  • Assembly arrangement: Basic element with full cover plate
  • Push button switch: No
  • Number of rockers: 3
  • Mounting method: Flush mounted (plaster)
  • Type of fastening: Screw mounting
  • Material: Plastic
  • Material quality: Other
  • Halogen free: No
  • Surface treatment: Other
  • Type of surface: Brilliant
  • Colour: White
  • Nominal voltage: 240V
  • Rated current: 16A
  • Switching current for fluorescent lamps: 16AX
  • Feedback-signal contact: No
  • Connection type: Screwed terminal
  • Washing machine switch: No

Volumetrics

Volumetrics

  • Base Unit Barcode: 9321001427575
  • Base Unit Dimensions: 110mmW x 170mmH x 30mmD
  • Inner Carton Contents: 10
  • Inner Carton Barcode: 9321001428381
  • Inner Carton Dimensions: 163mmW x 163mmH x 131mmD
  • Outer Carton Contents: 120
  • Outer Carton Barcode: 9321001429197

Documentation

* Prices are manufacturer list prices, for business customers, for metropolitan Australia and constitutes neither an imposed price resale. Base fare excluding taxes July 2015

All data mentioned in this e-catalog (features and ribs) may change, so they can not constitute a commitment on our part. This manual is for proferssionals only. We recall that all products must be installed according to installation rules by qualified personnel.