You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

EC770/4CAWE

Excel Life Medical Common Plate Antimicrobial 4 Gang 16A Single Pole Double Throw Vertical Rocker Switch

Saleable Location AUS/NZL
Base Unit Barcode 9321001427582
Item Dimensions 74.0mmW x 118.0mmH x 10.0mmD

Description

  • Chemical Resistant and Antimicrobial
  • 16A Spring Return Switch
  • More fixing options - 4 corners
  • Oval 84mm fixing points - make it easier to straighten-up products at the last minute
  • Suitable for Healthcare facilities such as Hospitals
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1
Inner Carton 10 9321001428398 163.0mmW x 163.0mmH x 131.0mmD
Outer Carton 120 9321001429203

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.