e-catalogue 2020

solutions

ED770/1HIPWE

Excel Life - Dedicated plate - Horizontal weatherproof IP66 rocker switch - Single Pole Double Throw - 1 gang IP66 16AX 240V a.c. white

Saleable Location AUS / NZL
Base Unit Contents 1
Base Unit Barcode 9321001402008
Base Unit Dimensions 110mmW x 170mmH x 30mmD
Video youtube

Description

Excel life horizontal weatherproof IP66 1 gang switch with dedicated plate. Rocker switch designed to last. Made from a durable material, these are also very easy to instal that save precious time. Ideal for residential or commercial infrastructures.

  • Fluoro rated up to 16AX
  • More fixing options - 4 corners
  • Oval 84mm fixing points - make it easier to straighten-up products at the last minute
  • Paint path - lessens potential damage to walls by providing a small channel for paint ingress
  • IP66 weatherproof rating
  • Cut-out size: 96 x 40mm
  • Plate dimensions: 120 x 76mm
  • Plate thickness: 10mm
  • 12 Month Warranty

Technical Attributes

Product Attributes

  • Wiring system: Two-way switch
  • Method of operation: Rocker/button
  • Assembly arrangement: Basic element with full cover plate
  • Push button switch: No
  • Number of rockers: 1
  • Mounting method: Flush mounted (plaster)
  • Type of fastening: Screw mounting
  • Material: Plastic
  • Material quality: Other
  • Halogen free: No
  • Surface treatment: Other
  • Type of surface: Brilliant
  • Colour: White
  • Nominal voltage: 240V
  • Rated current: 16A
  • Switching current for fluorescent lamps: 16AX
  • Feedback-signal contact: No
  • Connection type: Screwed terminal
  • Washing machine switch: No

Volumetrics

Volumetrics

  • Base Unit Contents: 1
  • Base Unit Barcode: 9321001402008
  • Base Unit Dimensions: 110mmW x 170mmH x 30mmD
  • Inner Carton Contents: 6
  • Inner Carton Barcode: 9321001404446
  • Inner Carton Dimensions: 163mmW x 131mmH x 163mmD
  • Outer Carton Contents: 72
  • Outer Carton Barcode: 9321001406884

Documentation

All data mentioned in this e-catalog (features and ribs) may change, so they can not constitute a commitment on our part. This manual is for proferssionals only. We recall that all products must be installed according to installation rules by qualified personnel.