e-catalogue 2020

solutions

ED770/2WE

Excel Life - Dedicated plate - Vertical rocker switch - 16AX 2 way single Pole Double Throw - 2 gang - 240V a.c. white

Saleable Location AUS / NZL
Base Unit Contents 1
Base Unit Barcode 9321001401858
Base Unit Dimensions 110mmW x 170mmH x 30mmD
Video youtube

Description

Excel life 2 gang switch with dedicated plate. Rocker switch designed to last. Made from durable material, these are also very easy to install that save precious time. Ideal for residential or commercial infrastructers.

  • Fluoro rated up to 16AX
  • More fixing options - 4 corners
  • Oval 84mm fixing points - make it easier to straighten-up products at the last minute
  • 2 Gang
  • Dedicated plate
  • Cut-out size: 96 x 40mm
  • Plate dimensions: 120 x 76mm
  • Plate thickness: 10mm
  • 12 Month Warranty

Technical Attributes

Product Attributes

  • Wiring system: Two-way switch
  • Method of operation: Rocker/button
  • Assembly arrangement: Basic element with full cover plate
  • Push button switch: No
  • Number of rockers: 2
  • Mounting method: Flush mounted (plaster)
  • Type of fastening: Screw mounting
  • Material: Plastic
  • Material quality: Other
  • Halogen free: No
  • Surface treatment: Other
  • Type of surface: Brilliant
  • Colour: White
  • Nominal voltage: 240V
  • Rated current: 16A
  • Switching current for fluorescent lamps: 16AX
  • Feedback-signal contact: No
  • Connection type: Screwed terminal
  • Washing machine switch: No

Volumetrics

Volumetrics

  • Base Unit Contents: 1
  • Base Unit Barcode: 9321001401858
  • Base Unit Dimensions: 110mmW x 170mmH x 30mmD
  • Inner Carton Contents: 10
  • Inner Carton Barcode: 9321001404293
  • Inner Carton Dimensions: 163mmW x 163mmH x 131mmD
  • Outer Carton Contents: 120
  • Outer Carton Barcode: 9321001406730
  • Pallet Quantity: 3840

Documentation

All data mentioned in this e-catalog (features and ribs) may change, so they can not constitute a commitment on our part. This manual is for proferssionals only. We recall that all products must be installed according to installation rules by qualified personnel.