You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

Description

An all-in-one rotary switch module that can do it all - 180°, 270° and 360°. Ideal for use with ceiling fans, but flexible enough to be used with motorised shutters and awnings. It also works with sensors, such as the Aquascan (630/9), so your customer can select lights ON, in movement sensor mode, or OFF. The rotary switch offers 6 marking plate options so you can tailor the product for the job. Current Rating: 16A, 16AX (fluoro).

  • Combines the 180°, 270° and 360° products into 1
  • Easy grip, lower profile knob
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Inner Carton 10 9321001404378 124.0mmW x 160.0mmH x 80.0mmD
Outer Carton 120 9321001406815 260.0mmW x 340.0mmH x 260.0mmD
Pallet 7200

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.