LN400LWE
Description
The Linea range of switches and sockets is all about streamlining and harmonizing. With a slimmer profile than the traditional switch plate, Linea perfectly blends into walls, making it smooth to the touch and stunning to the eye.
- Suitable for dimming with wirewound transformers, incandescent loads and 240V halogen lamps
- 400VA Rating
- Quiet operation
- Flicker free - no flickering of the lamp due to ripple injections on the mains supply
- Soft start – lamp turns on gradually to increase lamp life
- Over-temperature protection – lamp automatically dims if dimmer is overloaded
- Plate Size: 82 x 127mm
- Mounting Centre: 84mm
- Low 4mm Profile
- EMC Compliant
- 12 months warranty
- Plate dimensions: 127 x 82mm
- Plate thickness: 4mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 9321001276555 |
Inner Carton | 9 | 9321001276746 |
Outer Carton | 72 | 9321001276937 |
Documentation
Brochures | |
Declaration of Conformity |