e-catalogue 2019

solutions

LN400TBL

Linea - Vertical switch - rotary dimmer trailing edge 2 wire 400VA 240V a.c. black

Saleable Location AUS
Base Unit Contents 1
Base Unit Barcode 9321001273868
Energy Saving Product

Description

The Linea range of switches and sockets is all about streamlining and harmonizing. With a slimmer profile than the traditional switch plate, Linea perfectly blends into walls, making it smooth to the touch and stunning to the eye.

  • Suitable for dimming with electronic transformers, incandescent loads and 240V halogen lamps
  • 400VA Rating
  • Quiet operation
  • Flicker free - no flickering of the lamp due to ripple injections on the mains supply
  • Soft start - turns lamps on gradually to prolong lamp life
  • Over-temperature protection €“ lamp automatically dims if dimmer is overloaded
  • Plate Size: 82 x 127mm
  • Mounting Centre: 84mm
  • Low 4mm Profile
  • EMC Compliant
  • 12 months warranty

Volumetrics

Volumetrics

  • Base Unit Contents: 1
  • Base Unit Barcode: 9321001273868
  • Inner Carton Contents: 9
  • Inner Carton Barcode: 9321001274049
  • Outer Carton Contents: 72
  • Outer Carton Barcode: 9321001274223

Documentation

iconData Sheets / Brochures
iconDeclaration of Conformity
iconImagery

* Prices are manufacturer list prices, for business customers, for metropolitan Australia and constitutes neither an imposed price resale. Base fare excluding taxes July 2015

All data mentioned in this e-catalog (features and ribs) may change, so they can not constitute a commitment on our part. This manual is for proferssionals only. We recall that all products must be installed according to installation rules by qualified personnel.