R2810PBL
Description
This HPM Plugboss Heavy Duty Extension Lead is designed for durability in demanding environments. Its bright yellow colour ensures high visibility, making it easy to spot on busy job sites. With a unique clamping socket, these leads securely lock together, eliminating the hassle of disconnections and downtime. It is ideal for building sites, farms, factories and workshops.
- 3 x 1.0mm² flexible heavy duty cable
 - 10A clear moulded plug and socket for easy safety inspection
 - Protective safety skirt on socket
 - Unique clamping socket (helps prevent lead pull-apart)
 - Complies with Workcover, OH&S, Electrical safety requirements and AS/NZS standards for construction and demolition sites
 - 1 Year Warranty
 
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 9321001218982 | 1340.0 | 1340.0 | |
| Outer Carton | 5 | 9321001219002 | 310.0mmW x 180.0mmH x 320.0mmD | 6.7 | 7.02 | 
| Pallet | 400 | 
Documentation
                                                                                                             
                                                    
                                                    Data Sheets & Others                                                 | 
                                                |
                                                                                                             
                                                    
                                                    Declaration of Conformity                                                 | 
                                                

                                
                                    
                                    
                        
                                                    
                                                    Data Sheets & Others                                                
                                                    
                                                    Declaration of Conformity