R2815GL
Description
This HPM Heavy Duty Extension Lead is perfect for powering your electric garden tools. It features a unique clamping socket and a lead packing clip, which prevent unraveling when not in use and ensures your workspace stays tidy. With its robust design, this extension lead offers the reliability and convenience you need for all your gardening tasks!
- 3 x 1.0mm² flexible heavy duty cable
- 10A clear moulded plug and socket for easy safety inspection
- Unique clamping socket (helps prevent lead pull-apart)
- Heavy duty cable offers added protection in the garden
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 9321001218951 | 130.0mmW x 60.0mmH x 360.0mmD | 1860.0 | 1940.0 |
| Inner Carton | 1 | 130.0mmW x 60.0mmH x 360.0mmD | 1.75 | 1.86 | |
| Outer Carton | 5 | 9321001219026 | 370.0mmW x 160.0mmH x 370.0mmD | 9.55 | 10.16 |
| Pallet | 240 |
Documentation
Data Sheets & Others |
|
Declaration of Conformity |

Data Sheets & Others
Declaration of Conformity