REPC410USB
Description
The HPM Electrosafe Power Center features a built in RCD safety switch to help protect against electrocution, cutting power in 30 milliseconds, and built in MCB for localised overload protection. Includes 2 x 2.4 Amp USB outlets so you can stay fully charged onsite.
- Built-in RCD safety switch - electromechanical RCD will trip within 30 thousandths of a second if the supply neutral is lost
- Type A RCD - protects the supply against AC earth fault currents and pulsating DC fault currents
- Built-in MCB (Minature Circuit Breaker) to provide localised protection
- 2x HPM Excel double pole power points with safety shutters for extra protection
- Lead can be wound on to unit for easy transportation and strorage when not in use
- Plug features 'parking clip' to help prevent lead unravelling when not in use
- Stable low entry and large base
- USB Charger 2.1A
- 2 Year Warranty
Volumetrics
Volumetrics
- Base Unit Contents: 1
- Base Unit Barcode: 9321001431114
- Base Unit Dimensions: 150mmW x 190mmH x 135mmD
- Base Unit Weight (Gross): 1260.0
- Base Unit Weight (Net): 1100.0
- Outer Carton Contents: 9
- Outer Carton Barcode: 9321001431121
- Outer Carton Dimensions: 420mmW x 220mmH x 470mmD
- Outer Carton Weight (Gross): 12.9
- Pallet Quantity: 324
Documentation
![]() |
|
![]() |
|
![]() |