e-catalogue 2020

solutions

601974

Plexo3 - surface mount - enclosure - IP65 - 4 module grey 200Hx128Wx116Dmm

Saleable Location AUS / NZL
Base Unit Barcode 3245066019741

Description

Legrand Plexo³ enclosure IP65 rated and optimisied dimensions for maximum convenience. The design of Plexo³ range makes them suitable for use in outdoor and industrial applications, as well as in agricultral and photovoltaic installations. Granted with impact resistant IK09 rated reinforced polystyrene material . Its also self-extinguishing: resistance to incandescent wire up to 650°C for a hight level of protection.

  • IP65 - IK09 - Class II
  • Reversible door and enclosure
  • Removable chassis and faceplate
  • Supplied with E&N terminal blocks and pole fillers
  • 12 Month Warranty

Volumetrics

Volumetrics

  • Base Unit Barcode: 3245066019741
  • Inner Carton Contents: 6
  • Outer Carton Contents: 6
  • Outer Carton Barcode: 011324596601974830000006
  • Pallet Quantity: 432

Documentation

icon Data Sheets / Brochures
icon Environmental / Approvals
icon Declaration of Conformity
Imagery

All data mentioned in this e-catalog (features and ribs) may change, so they can not constitute a commitment on our part. This manual is for proferssionals only. We recall that all products must be installed according to installation rules by qualified personnel.