e-catalogue 2019

solutions

601WE

Standard - Vertical cord-pull Ceiling switch cord-pull 1 gang 10A 240V a.c. round white

Base Unit Barcode 9321001019527
Base Unit Dimensions 110mmW x 170mmH x 30mmD

Description

  • Standard Range
  • Surface mounting
  • The KeyTag mechanisms supplied are interchangeable with other mechanisms
  • Mounting centres: 84mm.
  • Mounting centres: 84mm.

Technical Attributes

Product Attributes

  • Wiring system: Two-way switch
  • Method of operation: Pull cord
  • Assembly arrangement: Basic element with full cover plate
  • Push button switch: No
  • Number of rockers: 1
  • Mounting method: Flush mounted (plaster)
  • Type of fastening: Screw mounting
  • Material: Plastic
  • Material quality: Other
  • Halogen free: No
  • Surface treatment: Other
  • Type of surface: Brilliant
  • Colour: White
  • Nominal voltage: 240V
  • Rated current: 10A
  • Feedback-signal contact: No
  • Connection type: Screwed terminal
  • Washing machine switch: No

Volumetrics

Volumetrics

  • Base Unit Barcode: 9321001019527
  • Base Unit Dimensions: 110mmW x 170mmH x 30mmD
  • Inner Carton Contents: 10
  • Inner Carton Barcode: 9321001019534
  • Inner Carton Dimensions: 240mmW x 237mmH x 85mmD

Documentation

* Prices are manufacturer list prices, for business customers, for metropolitan Australia and constitutes neither an imposed price resale. Base fare excluding taxes July 2015

All data mentioned in this e-catalog (features and ribs) may change, so they can not constitute a commitment on our part. This manual is for proferssionals only. We recall that all products must be installed according to installation rules by qualified personnel.