770/2WE
Description
- 2 Gang Switch
- 10A 240V a.c.
- Mounting Centres 84mm
- Colour: White
- Suitable for Schools, Hospital installations
- Easy to install
- Plate dimensions: 114 x 70mm
- Plate thickness: 12.5mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | ||
Inner Carton | 10 | 9310539009629 | 174mmW x 124mmH x 163mmD |
Outer Carton | 200 | 9321001136590 | 608mmW x 308mmH x 340mmD |
Documentation
Data Sheets & Others | |
Declaration of Conformity |