e-catalogue 2024

BH4DWE

HPM 3-in-1 4-Lamp Instant Heat Ducted Bathroom Heater

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001432531
Item Dimensions 400.0mmW x 266.0mmH x 367.0mmD

Description

The HPM 3-in-1 4-Lamp Instant Heat Bathroom Heater with Light is an all-in-one solution designed to keep your bathroom warm, well-lit, and free from steam and odours. This innovative product combines a heat lamp, exhaust fan, and light, addressing the common issues of cold, damp, and poorly lit bathrooms, ensuring a comfortable and pleasant experience.

  • Equipped with four 275W heat lamps that provide immediate warmth, eliminating the need for preheating
  • Features an energy-saving R80 LED 7W centre light with 600 lumens, ensuring bright and efficient illumination
  • Built-in extraction fan effectively removes steam and odours, maintaining a fresh and clean environment
  • Includes an Excel Life 3 Gang individual switch control, allowing you to manage the heat, fan, and light independently
  • Ducting kit included: 3m x 150(DIA)mm ducting, external grille, duct tape and cable ties
  • Its compact, ceiling-mounted design fits neatly into standard bathroom spaces, and the slide and click ducting connection simplifies the process.
  • This all-in-one unit not only heats and lights your bathroom but also ensures excellent ventilation. By whisking away steam and odours, it helps maintain a clean and healthy bathroom environment by effectively removing steam and odours.
  • Ensure the unit is installed by a qualified professional to guarantee safety and optimal performance
  • Suitable for medium to large-sized bathrooms
  • 5 Year Warranty

Volumetrics

Contents Net Weight Gross Weight
Base Unit 1 5200.0 8500.0
Pallet 24

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.