CM400TWE
Description
Delivering smooth, silent dimming in a sleek vertical format, the Legrand Como 400VA Trailing Edge Rotary Dimmer is designed for intuitive lighting control and modern aesthetics. Its easy-grip rotary dial and soft-start functionality ensure a comfortable user experience while helping to extend lamp life.
- 10A Switch + trailing edge rotary dimmer control
- Quiet dimming operation
- Soft start - turns lamps on gradually to prolong lamp life
- Automatically dims lamp if the dimmer is overloaded or insufficiently de-rated
- Can be preset to homeowners’ comfort level
- Supports trailing edge dimming technology, making it compatible with a wide range of LED and incandescent lighting.
- Ideal for senior living, healthcare, and community spaces where ease of use, safety, and modern design are essential.
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 150.0mmW x 230.0mmH x 60.0mmD | 100.0 | ||
| Inner Carton | 6 | 9321001439332 | 163.0mmW x 163.0mmH x 131.0mmD | 0.72 | |
| Outer Carton | 72 | 9321001440314 | 330.0mmW x 250.0mmH x 250.0mmD | 9.199999 |
Documentation
Data Sheets & Others |
|
Declaration of Conformity |

Data Sheets & Others
Declaration of Conformity