EF250RDMS
Description
These exhaust fans are ideal for larger bathrooms, kitchens and laundries. The modern 'honeycomb' fascia design maximises airflow and prevents dirty dust build-up. The high quality motor has a greater resistance to high temperatures, quieter operation and longer lifespan than common alternatives.
- Exhaust fan - whisks away steam and odours
- Helps prevent build up of mould, mildew and fogging mirrors
- Strong air extraction, up to 400m³/h
- Slimline fascia design
- Honeycomb design to maximise airflow and reduce dust build up
- Easy plug-in connection, 60cm power cord
- Ideal for small bathrooms, kitchens and laundries
- 3 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001436294 | 1260.0 | 1620.0 | |
Outer Carton | 4 | 9321001436485 | 560.0mmW x 395.0mmH x 395.0mmD | 5.04 | 7.32 |
Pallet | 72 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets | |
Declaration of Conformity |