411510
Description
Legrand RCCBs with positive contact indication for control, protection and isolation of electrical circuits. Gives protection of people from direct and indirect contact and protecting installations from insulation faults. Uses the technology electromagnetic residual current function with current-sensing relay. Power supply either from the top or the bottom. The connection is made via screw terminal.
- Number of modules : 2
- RCCBs TX3 - residual current circuit breakers from 16 A to 80 A - AC and A types
- Conform to IEC 61008-1
- Compatible with prong-type and fork type supply busbars
- AC type: detect AC component faults
- 1 Year Warranty
Volumetrics
Volumetrics
- Base Unit Barcode: 3414970352422
- Outer Carton Contents: 24
- Outer Carton Barcode: 3414970352439
- Pallet Quantity: 3192
Documentation
![]() |
|
![]() |
|
![]() |