e-catalogue 2020

solutions

411707

TX³ - RCCB prong-type & fork-type busbar - AS/NZS 61008-1 AC type 30mA - 400V a.c. 4P 25A 4 module

Saleable Location AUS
Base Unit Barcode 3414970353061

Description

  • Number of modules : 4
  • RCCBs TX3 - residual current circuit breakers from 16 A to 80 A - AC and A types
  • Conform to IEC 61008-1
  • Compatible with prong-type and fork type supply busbars
  • AC type: detect AC component faults
  • 12 Month Warranty

Volumetrics

Volumetrics

  • Base Unit Barcode: 3414970353061
  • Outer Carton Contents: 24
  • Outer Carton Barcode: 3414970353078

Documentation

icon Data Sheets / Brochures
icon Environmental / Approvals
icon Declaration of Conformity
Imagery

All data mentioned in this e-catalog (features and ribs) may change, so they can not constitute a commitment on our part. This manual is for proferssionals only. We recall that all products must be installed according to installation rules by qualified personnel.