DLI150TRIWE
Description
The functional design and classic finish of the DLI adds a touch of contemporary lighting. The DLI is ideal for all rooms in the house. At only 10W the DLI delivers maximum brightness with limited power consumption. The light colour selector is located on the back to change lighting from Warm white, Natural white and Cool white to suit all styles.
- Integrated dimmable driver compatible with trailing edge dimmers
- Warm, cool or natural/white finish, Colour Temp 3000K/4000K/5000K
- Lumens 1000/1100/1000
- Lifespan 35,000 Hours
- Insulation Rating IC-4 Abutted and Covered
- Supplied with Flex and Plug
- Suitable for slab canisters
- Efficacy Warm white 100lm/W - Cool white 110lm/W - Natural white 100lm/W
- 3 Year Warranty
Volumetrics
Volumetrics
- Base Unit Contents: 1
- Base Unit Barcode: 9321001463757
- Base Unit Dimensions: 180mmW x 180mmH x 100mmD
- Base Unit Weight (Gross): 52.0
- Outer Carton Contents: 24
- Outer Carton Barcode: 9321001463788
Documentation
![]() |
|
![]() |
|
![]() |