e-catalogue 2024

ED777USB2IBL

Excel Life 10A Double Powerpoint with Integrated USB Dual Type A Chargers Black

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001456933
Item Dimensions 77.0mmW x 121.0mmH x 55.0mmD
Video youtube

Description

Featuring a compact footprint, this Double Powerpoint with Integrated USB Charger can be fitted in brick walls or installations requiring wall boxes. With 2.4A USB charging output and a smart chip, it can charge one tablet or 2 smartphones at full speed. A Good Design Award finalist, Excel Life USB powerpoints are perfect for kitchens, bedrooms, lounge rooms, offices, classrooms, cafes and hotels

  • Integrated dual USB charger Type A ports
  • 2.4A charging capacity (USB)
  • Low standby power consumption < 0.07W
  • Overload protection (USB circuit)
  • Suitable for all commercial and residential installations such as kitchens, bedrooms, offices, retail, hospitality and education facilities
  • Conform to AS/NZS 60950-1, AS/NZS 4665, AS/NZS 3100
  • Compatible with wall boxes
  • Colour: Black
  • Cut-out size: 96 x 56mm
  • Plate dimensions: 120 x 76mm
  • Plate thickness: 10mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001456933 140.0mmW x 190.0mmH x 55.0mmD 0.144 0.146
Inner Carton 6 9321001456964 163.0mmW x 163.0mmH x 131.0mmD 0.864 1.026
Outer Carton 72 9321001456995 499.0mmW x 333.0mmH x 262.0mmD 10.368 12.812

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.