ED777USB2IUG
Description
Featuring a compact footprint, this Double Powerpoint with Integrated USB Charger can be fitted in brick walls or installations requiring wall boxes. With 4.8A USB charging output and a smart chip, it can charge one tablet or 2 smartphones at full speed. A Good Design Award finalist, Excel Life USB powerpoints are perfect for kitchens, bedrooms, lounge rooms, offices, classrooms, cafes and hotels
- Integrated dual USB charger Type A ports
- 4.8A charging capacity (USB)
- Low standby power consumption < 0.07W
- Overload protection (USB circuit)
- Suitable for all commercial and residential installations such as kitchens, bedrooms, offices, retail, hospitality and education facilities
- Conform to AS/NZS 60950-1, AS/NZS 4665, AS/NZS 3100
- Compatible with wall boxes
- Colour: Urban Grey
- Cut-out size: 96 x 56mm
- Plate dimensions: 120 x 76mm
- Plate thickness: 10mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001456926 | 140.0mmW x 190.0mmH x 55.0mmD | 0.144 | 0.146 |
Inner Carton | 6 | 9321001456957 | 163.0mmW x 131.0mmH x 163.0mmD | 0.864 | 1.026 |
Outer Carton | 72 | 9321001456988 | 499.0mmW x 333.0mmH x 262.0mmD | 10.368 | 12.812 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets | |
Declaration of Conformity |