e-catalogue 2019

solutions

CD37/2CL

General wiring accessory - Plug base 10A double surface mount 3 flat pins 84mm mounting centres clear

Saleable Location AUS
Base Unit Contents 1
Base Unit Barcode 9321001474906
Base Unit Dimensions 135mmW x 260mmH x 55mmD

Description

HPM double plug base snap including 10A rated for surface mount installation. Robust plastic made. Could be seen through, due to its clear colour. Designed with 3 pins flat, must be installed by an electrician. Great product to be used for residential applications.

  • Plug base
  • Surface mounting
  • 10A double plug base
  • 3 pin flat
  • Includes snap on base
  • Size 111mm dia x 69mm high
  • Mounting centres: 84mm
  • 12 Month Warranty

Volumetrics

Volumetrics

  • Base Unit Contents: 1
  • Base Unit Barcode: 9321001474906
  • Base Unit Dimensions: 135mmW x 260mmH x 55mmD
  • Inner Carton Contents: 4
  • Inner Carton Barcode: 9321001475071
  • Outer Carton Contents: 48
  • Outer Carton Barcode: 9321001475286

Documentation

iconData Sheets / Brochures
iconDeclaration of Conformity
iconImagery

* Prices are manufacturer list prices, for business customers, for metropolitan Australia and constitutes neither an imposed price resale. Base fare excluding taxes July 2015

All data mentioned in this e-catalog (features and ribs) may change, so they can not constitute a commitment on our part. This manual is for proferssionals only. We recall that all products must be installed according to installation rules by qualified personnel.