LFL0409WBL
Description
This super light, super slim and super sleek LED Floodlight is ideal for the urban backyard. Its light output has been designed to highlight key areas and provide extra-security, without feeling like you're under a 'Big Brother' spotlight! The LED globe means that FINA will throw a brilliant illumination over a long period, using only a tiny amount of power. We've also made sure you can have FINA shining from your wall or ceiling to maximise your lighting design options.
- Slimline LED floodlight
- 15,000hours rated lifetime
- IP65 weatherproof
- 9W - 800lumens
- 110 degree light coverage
- No sensor
- Cool white 4000K
- 3 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001463894 | 140mmW x 190mmH x 55mmD | 420.0 | 500.0 |
Inner Carton | 6 | 9321001463917 | 205mmW x 159mmH x 261mmD | 2.06 | |
Outer Carton | 36 | 9321001463931 | 540mmW x 230mmH x 330mmD | 8.5 | |
Pallet | 768 |
Documentation
Data Sheets & Others | |
Brochures | |
Sales Flyer | |
Instruction Sheets | |
Declaration of Conformity |