e-catalogue 2021

EDWCWEMS

Rugged wireless charger 1A with Type A USB port 2.4A - IP55 - IK7 - Silver

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001474470
Video youtube

Description

Allows an additional or full charge for a smartphoneequipped with an induction receiver.Suitable for headboards, credenzas and workspaces.Closes and locks USB charger 2.4A.Does not interfere with other wireless transmissions (Zigbee, TNT, GSM, 4G ...).Installation in horizontal multiposition possible with plate 2 x 2 modules.Fastening by clipping mechanism.Rotating ring + locking screw on the mechanism

  • Weatherproof IP55 rated
  • Convenient wireless charger
  • Ideal for kitchens, workspaces, bedrooms and waiting rooms
  • 1A charging capacity
  • Qi Certified
  • Flush mounted
  • Cut-out size: 96 x 56 mm
  • Plate dimensions: 120 x 76mm
  • Plate thickness: 10mm
  • 1 Year Warranty

Volumetrics

Volumetrics

  • Base Unit Contents: 1
  • Base Unit Barcode: 9321001474470
  • Outer Carton Contents: 9
  • Outer Carton Barcode: 9321001474548

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalog (features and ribs) may change, so they can not constitute a commitment on our part. This manual is for proferssionals only. We recall that all products must be installed according to installation rules by qualified personnel.