e-catalogue 2021

077599

Horizontal integrated wireless charger 1A - IP66 - IK8 - Silver

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 3414970863249
Base Unit Dimensions 104mmW x 180mmH x 81mmD
Video youtube

Description

Allows an additional or full charge for a smartphone equipped with an induction receiver. Suitable for public establishments, places of transit or transit, areas exposed to shocks, vandalism, bad weather. Does not interfere with other wireless transmissions (Zigbee, TNT, GSM, 4G ...). Mechanism delivered with hubcap.

  • Weatherproof IP66 rated
  • Ideal for outdoor areas (next to pools). Great for indoor as well
  • Mechanism delivered with hubcap
  • IK8 Resistant
  • 1 Year Warranty

Volumetrics

Volumetrics

  • Base Unit Contents: 1
  • Base Unit Barcode: 3414970863249
  • Base Unit Dimensions: 104mmW x 180mmH x 81mmD
  • Base Unit Weight (Gross): 330.0
  • Outer Carton Contents: 10

Documentation

All data mentioned in this e-catalog (features and ribs) may change, so they can not constitute a commitment on our part. This manual is for proferssionals only. We recall that all products must be installed according to installation rules by qualified personnel.