KNX
-
002662
BUS/KNX - Building management - Modular controller - ON/OFF - 8 outputs 8A for lighting - 4 DIN modules 17.5mm
-
002686
BUS/KNX - Building management - Modular controller for low voltage & extra low voltage - 2 outputs 500VA each - 8 DIN modules 17.5mm
-
002692
BUS/KNX - Building management - Flush mounted interface - Dry contact - 4 inputs + 4 outputs
-
048418
KNX power room controller Arteor - 8 inputs - 10 outputs - 8 DIN modules 17.5mm - for 64 ballasts max
-
048422
KNX power room controller Arteor - 16 inputs - 16 outputs - 16 DIN modules 17.5mm - for 64 ballasts max
-
048877
Zigbee/KNX interface - False suspended ceiling installation - Allow communication between batteryless radio control units - range 18m
-
048918
BUS/KNX presence sensor - ceiling mounted - IP 20 - 360° passive infrared and ultrasound detection - 8 m
-
048919
BUS/KNX motion sensor - ceiling mounted - IP 20 - 360° passive infrared detection - lateral range 2 x 12 m
-
048921
BUS/KNX outdoor motion sensor - surface mounting - IP 55 - 270° passive infrared detection with adjustable head - range 15 m
-
048922
BUS/KNX presence sensor - ceiling mounted - IP20 - 360° passive infrared detection with high density lens - range 8m
-
049041
KNX DIN rail actuator fan control unit Arteor - 2 outputs 0-10 V - 5 relays outputs - 4 DIN modules 17.5mm
-
049291
BUS/KNX - Building management - 1 pair Red/Black wire 500 meters length - Insolation 1000V - DIA 0.8 mm - pack of 50
-
067464
KNX temperature controller - 1,6 backlight display with 4 pushbuttons and embedded a temperature probe flush-mounting - 2 modules
-
067571
KNX control mechanism Arteor - 1 or 2 pushbuttons - 4 actuations points - to be equipped with key covers
-
078461
Zigbee/KNX - Wireless extension for lighting control - Mosaic program - 1 button - 2 actuation points - white
-
573502
KNX control mechanism Arteor - 4 pushbuttons - 4 actuation points - round version - white
-
573503
KNX control mechanism Arteor - 4 pushbuttons - 4 actuation points - round version - magnesium
-
573504
KNX touch control mechanism Arteor - 4-button touch control units - white - supplied with glass plate
-
573505
KNX touch control mechanism Arteor - 4-button touch control units - black - supplied with glass plate
-
573512
KNX touch control mechanism Arteor - 6-button touch control units - white - supplied with glass plate
-
573513
KNX touch control mechanism Arteor - 6-button touch control units - black - supplied with glass plate
-
574404
KNX control mechanism Arteor - 4 pushbuttons - 4 actuation points - square version - magnesium