You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

LFS0530BL

HPM Leana LED 20W 2000lm Cool White Slimline Flood Light with Sensor Black

Saleable Location AUS/NZL
Item Dimensions 150.0mmW x 120.0mmH x 48.0mmD

Description

Think fabulous al fresco fun with the HPM Leana LED 20W 2000lm Cool White Slimline Flood Light with Sensor in Black. With its sleek, contemporary design, IP65 weatherproof rating and long-lasting LED globe, LEANA is perfect for adding sparkle to your outdoor area. Equipped with multiple levels of luminosity to suit all your ambiance needs, this floodlight is sleek to the eye, low on the power bill and brilliant for creating moods. Designed with a PIR sensor, it automatically detects any presence within a 6-meter range, enhancing both security and convenience.

  • 2000 lumens - With automatic passive infrared (PIR) sensor.
  • 20 Watt
  • Cool white light
  • adjustable head 130°
  • IP65 weatherproof
  • Wall or ceiling mount bracket included
  • 5 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001465164 155.0mmW x 126.0mmH x 57.0mmD 560.0 620.0
Outer Carton 20 9321001465225
Pallet 960

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.