You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

LFL0530BL

HPM Leana LED 20W 2000lm Cool White Slimline Flood Light Black

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001465133
Item Dimensions 150.0mmW x 120.0mmH x 48.0mmD

Description

The HPM Leana LED 20W 2000lm Cool White Slimline Flood Light in black is perfect for fabulous al fresco fun. With its sleek, contemporary design, IP65 weatherproof rating and long-lasting LED globe, LEANA adds sparkle to any outdoor area. Equipped with multiple levels of luminosity to suit all your ambiance needs, this floodlight is sleek to the eye, low on the power bill and brilliant for creating moods. You can't go wrong with LEANA.

  • 2000 lumens
  • 20 Watt
  • Cool white light
  • Die cast aluminium construction
  • IP65 weatherproof
  • Wall or ceiling mount bracket included
  • 5 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 560.0 600.0
Outer Carton 20 9321001465195 310.0mmW x 252.0mmH x 285.0mmD 12.2
Pallet 960

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.