LFL0510BL
Description
The HPM Leana LED 8W 650lm Cool White Slimline Flood Light in black is perfect for fabulous al fresco fun. With its sleek, contemporary design, IP65 weatherproof rating and long-lasting LED globe, LEANA adds sparkle to any outdoor area. Equipped with multiple levels of luminosity to suit all your ambiance needs, this floodlight is sleek to the eye, low on the power bill and brilliant for creating moods. You can't go wrong with LEANA.
- 650 lumens
- 8 Watt
- Cool white light
- Die cast aluminium construction
- IP65 weatherproof
- Wall or ceiling mount bracket included
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 110.0mmW x 110.0mmH x 50.0mmD | 280.0 | 300.0 | |
| Outer Carton | 36 | 9321001465171 | 320.0mmW x 330.0mmH x 225.0mmD | 10.1 | 12.1 |
| Pallet | 2304 |
Documentation
Data Sheets & Others |
|
Instruction Sheets |

Data Sheets & Others
Instruction Sheets