You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

685214/LI

Legrand LED Flex & Plug Axiom Corridor Satellite White

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001462682

Description

Ideal for recessed installations, this Corridor LED Satellite features advanced Lithium-Ion (LIION) battery technology. Its electronics are designed to extend battery life, reducing maintenance costs and promoting environmental sustainability. Perfect for enhancing corridor lighting with reliable and efficient performance.

  • Suitable for all emergency lighting applications
  • One high brightness LED
  • iSmartTM temperature sensing technology for Li-ion battery
  • Energy efficient: less than 1W energy consumption in stand by mode
  • Suitable for different hole sizes
  • Designed for recessed mounting, the D63 Satellite features a compact form and intuitive fittings that simplify installation and ensure a clean, flush finish
  • Electronics designed to lengthen the life of the battery, minimising maintenance costs
  • Designed & Manufactured in Australia
  • Perfect for hallways and passageways, the Corridor Satellite’s elliptical beam ensures efficient lighting along narrow, linear spaces.
  • Long-lasting LED with a 100,000-hour light source life, delivering extended performance and reduced maintenance over time.
  • Compliance: AS/NZS 2293, AS/NZS 60598
  • 5 Year Warranty

Volumetrics

Contents Barcode
Outer Carton 10 9321001462842

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.