LLF014K1200
Description
With its light weight and minimalistic design, our LED Linear Batten light is a premier choice for linear lighting. Stylish and unobtrusive, these have the power to illuminate the home, front porch, office or industrial setting.
- Ideal for halls, corridors, offices, shopping centres and garages
- IP rating: IP40
- Input power: 40W
- Lumen Output 4000 lm
- Non Dimmable
- Efficacy: 100lm/W
- Colour Temperature: Cool White (4000K)
- Lifespan: 30,000 hours
- Beam Angle: 118°
- 3 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 9321001448860 | 117mmW x 40mmH x 1206mmD | 1050.0 | 1120.0 |
| Outer Carton | 6 | 9321001481263 |
Documentation
Data Sheets & Others |
|
Instruction Sheets |
|
Declaration of Conformity |

Data Sheets & Others
Instruction Sheets
Declaration of Conformity