e-catalogue 2025

EM803PIRSUG

Excel Life 5A 3 Wire Manual Override PIR Sensor Mechanism Grey

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001469025
Item Dimensions 25.0mmW x 25.0mmH x 45.0mmD

Description

Enables automatic switching of a load when a motion is detected within a 5m radius. Time-delay feature to switch off the load automatically within a user-defined time. Sensitivity is configurable from 1 to 2,000 Lux. Manual override functionality, using a momentary switch (EM800SLAVE or EM770X, to be purchased separately). Ideal for hallways, staircases or laundries.

  • Automatic switching via PIR detection
  • Compact size
  • Manual override via momentary push-button
  • 5m radius detection
  • 40° field of view
  • Time-delay adjustable, from 5 seconds to 30 minutes
  • Configurable light sensitivity from 1 to 2,000 LUX
  • Configurable LED colour (Red or Blue)
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Inner Carton 10 9321001469032 126.0mmW x 83.0mmH x 162.0mmD
Outer Carton 120 9321001469049

Documentation

icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.