You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

LBL024KBL

HPM SELENTA LED 16W 1540lm Cool White Bunker Light Black

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001469438
Item Dimensions 280.0mmW x 280.0mmH x 60.0mmD

Description

The HPM SELENTA LED 16W 1540lm Cool White Bunker Light in black is a rare find with its unique square shape. Designed through popular demand, it features sleek, modern lines that make it an eye-catching addition to any outdoor area. This long-lasting LED wall light is perfect for adding a touch of style and sophistication. Don't be a square and try a square to jazz up your outdoor space!

  • 1540lm lumens
  • High efficacy: up to 96lm/w
  • Wide beam angle 120°
  • Weatherproof IP65
  • Ideal for gardens, wall lighting around pools, outdoor areas
  • 5 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 980.0 1020.0
Outer Carton 6 9321001469452 585.0mmW x 310.0mmH x 535.0mmD 16.0 18.0
Pallet 192

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.