You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

LBL044KBL

HPM OVALIA LED 7W 615lm Cool White Bunker Light Black

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001469308
Item Dimensions 230.0mmW x 105.0mmH x 46.0mmD

Description

The HPM OVALIA LED 7W 615lm Cool White Bunker Light in black is the perfect compact lighting solution for your outdoor space. Its mini size provides just the right amount of illumination without overpowering the area, minimizing energy consumption. With a cost-effective LED lamp, it ensures maximum performance and energy savings. Designed for durability, this Bunker Light guarantees long-term, reliable service.

  • 615 lumens
  • Cool white light
  • IP65 weatherproof
  • Suitable for walls or ceilings
  • 5 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 110.0mmW x 235.0mmH x 50.0mmD 320.0 350.0
Outer Carton 20 9321001469322 430.0mmW x 465.0mmH x 250.0mmD 7.0 12.3
Pallet 400

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.