F459
Description
Driver manager for MyHome integratin with systems and devices made by other manufacturers using dedicated drivers. This module will allow you, using the MyHome zone temperature control system, to manage VRV and VRF and air conditioning systems from the main manufacturers in the market or to use the Light Automation devices to control the LED lamps (HUE type and similar) or the Bticino NUVO audio digital system.
- Requires the installation and configuration of the specific driver for the integration required after the purchase of the device, with the exception of the MyHome-Nuvo driver that is already pre-installed on the device
- Driver manager is configured using a web interface
- Power supply from SCS Bus: 18-27 Vdc
- Absorption: 125mA max (with active video interface)
- Operating temperature: 5-35°C
- 1 Year Warranty
Documentation
Data Sheets & Others |
|
Brochures |
|
Range Guide |

Data Sheets & Others