You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

032624

LCS³ Fibre Optic 12 Fibre 9/125µm OS1/OS2 LC-UPC Singlemode Pigtail 1m

Saleable Location AUS/NZL
Base Unit Barcode 3245060326241
Video youtube

Description

The LCS³ Fibre Optic 12 Fibre LC-UPC Singlemode Pigtails are essential for high-speed telecommunication, data transmission, and mainland high-speed and access networks. Featuring OS2 singlemode technology, these pigtails are terminated with Core connectors, delivering precision and reliability in demanding network environments.

  • 12 OS2 with LC-UPC connectors
  • Easy to mount on drawers, wall-mounted ODFs and splice cassettes
  • 900 ?m tight-buffered easy strip
  • Low smoke zero halogen (LSZH) sheath
  • 9/125 ?m - OS2 (APC or UPC) - OS1 compatible
  • Supports high speed multi-channel video networks, metro voice and data services and access networks
  • Optical performance: 100% factory tested
  • 3D endface geometry (interferometry): sampling quality control
  • 1 Year Warranty

Volumetrics

Contents
Base Unit 1
Inner Carton 1
Outer Carton 5

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.