You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

LCS³ Cat. 6A cables with 4 twisted pairs, 100 ohms very high speed, for horizontal floor or backbone distribution. This cables enable the use of protocols supported by Class EA for 10G Base-T applications. It is characterised up to 500 MHz 802.3 bt PoE++ up to type 4 applications compatible according to installation standards ISO/IEC 14763-2 : 2019 and EN 50174-2 : 2018

  • Cat. 6A cables for local networks
  • Performance 500 MHz
  • 4 pairs or 2x4 twisted pair cables, 100 Ω
  • F/UTP
  • Yellow RAL 1018
  • LSZH sheath: zero halogen. ANSI/TIA colour code
  • Compliant with ISO/IEC 11 801, EN 50173 and ANSI/TIA 568 standards
  • Length 500 m
  • Supplied on reel
  • Weight 29.2 kg
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 3245060327781
Inner Carton 500
Outer Carton 500

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.