033518
Description
The fibre optic units clip directly onto the fibre optic drawer. Cat. No. 033510, or on the patch panels with fibre optic cassette. Cat. No. 033511 or in the zone distribution boxes with fibre opticaccessory Cat. No. 033520. Supplied with a label-holder and 6 different coloured labels.
- Legrand cabling system LCS² fibre optic - 19 fibre optic drawers and fibre sockets
- The fibre optic units clip directly onto the fibre optic drawer
- Supplied with a label-holder and 6 different coloured labels.
- Label-holder: transparent polycarbonate
- ST connector
- Helical shape
- Locked by push and turn bayonet type connector
- storage temperature: - 40°C to + 85°C
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Base Unit | 1 | 3245060335182 | |
| Inner Carton | 1 | 72.0mmW x 77.0mmH x 125.0mmD | |
| Outer Carton | 10 | 200.0mmW x 197.0mmH x 296.0mmD |
Documentation
Data Sheets & Others |
|
Brochures |

Data Sheets & Others