You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

033511

LCS² 19 Fibre Optic Cassette for Patch Panel

Availability No Longer Available
Saleable Location AUS/NZL
Item Dimensions 217.5mmW x 39.0mmH x 109.4mmD

Description

For fibre coiling (2 to 12 fibres). Takes one fibre optic unit (Cat. Nos 33512/13/16/17/18/19). Use for combining copper and fibre optic units on the same LCS2 patch panel,

  • Legrand cabling system LCS² fibre optic - 19 fibre optic drawers and fibre sockets
  • For fibre coiling (2 to 12 fibres)
  • Takes one fibre optic unit (Cat. Nos 335 12/13/16/17/18/19).
  • Use for combining copper and fibre optic units on the same LCS2 patch panel
  • Base: polycarbonate, black RAL 9005
  • Transparent cover: polymethyl methacrylate (plexiglass)
  • 1 fibre optic unit can be installed on each cassette (clipped on)
  • storage temperature: - 40°C to + 85°C
  • The cover protects the optical fibres (dust, etc.) and as it is transparent, they can be seen
  • Fibre coiled with system which holds the strands and maintains the bending radiuses
  • Space for pigtail protective sleeves, can take up to 12 sleeves
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 3245060335113
Inner Carton 1 118.0mmW x 45.0mmH x 242.0mmD
Outer Carton 5 253.0mmW x 184.0mmH x 268.0mmD

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.