You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

033517

LCS² Category 5e SC Fibre Optic 6 Multimode Fibres Unit

Availability No Longer Available
Saleable Location AUS/NZL
Base Unit Barcode 3245060335175
Item Dimensions 111.6mmW x 43.8mmH x 28.4mmD

Description

The fibre optic units clip directly onto the fibre optic drawer. Cat. No. 033510, or on the patch panels with fibre optic cassette. Cat. No. 033511 or in the zone distribution boxes with fibre opticaccessory Cat. No. 033520. Supplied with a label-holder and 6 different coloured labels.

  • Legrand cabling system LCS² fibre optic - 19 fibre optic drawers and fibre sockets
  • The fibre optic units clip directly onto the fibre optic drawer
  • Supplied with a label-holder and 6 different coloured labels.
  • Label-holder: transparent polycarbonate
  • ST connector
  • Helical shape
  • Locked by push and turn bayonet type connector
  • storage temperature: - 40°C to + 85°C
  • 1 Year Warranty

Volumetrics

Contents Dimensions
Base Unit 1
Inner Carton 1 72.0mmW x 77.0mmH x 125.0mmD
Outer Carton 10 200.0mmW x 197.0mmH x 296.0mmD

Documentation

icon Data Sheets & Others
icon Brochures

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.