033549
Description
Boxes distribute low currents in an area equipped with 1 to 12 RJ 45 sockets. They centralise connections to ensure flexibility and that the installation is up to date. The boxes connect to the patch panel or enclosure by a maximum of 6 or 12 links. Area boxes can be installed in technical flooring or in false ceilings. They are offered in Cat. 5e, Cat. 6, Cat 6A, and should be selected according to the size of the network. Additional sockets can be connected quickly by adding a mixed cord
- Legrand cabling system LCS² fibre optic - area distribution boxes
- Cables attached to support using Colring ties
- Materials:
- polycarbonate lid (PC)
- polypropylene base (PP) and metal component
- Colour RAL 7035
- Colour RAL 7035
- Protection index: IP21
- Protection against mechanical impacts: IK07
- Resistance of modules connected to box: 100 N
- 1 Year Warranty
Volumetrics
Contents | |
---|---|
Inner Carton | 2 |
Outer Carton | 10 |
Documentation
![]() |
|
![]() |
|
![]() |