You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

10804

DLP PVC 130mm Cover Joint White - 10 Pack

Availability No Longer Available AUS
Saleable Location AUS/NZL
Base Unit Barcode 3245060108045

Description

For the junction of end to end sections during the installation. Used to cover joints, respecting the degree of protection

  • Cover joint for 130 mm cover
  • Quick and secure snap-fitting assembly
  • Can be installed after fitting profiles edge-to-edge

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1
Inner Carton 10 3414971138049 125.0mmW x 86.0mmH x 270.0mmD 0.2
Outer Carton 100 3414970365040 290.0mmW x 330.0mmH x 390.0mmD 2.42
Pallet 1000

Documentation

icon Data Sheets & Others
icon Environmental Profile
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.