10601
Description
DLP PVC Internal Bends ensure seamless continuity of the flexible cover at angles, eliminating the need for cutting and maintaining a clean, aesthetic appearance. With variable internal angles, it offers a versatile and efficient solution for professional electrical installations.
- Variable internal bend, from 85° to 95° for 35 x 80 and 35 x 105mm trunking
- Includes two components for the top and bottom of the trunking, onto which the flexible cover is fitted
- Changeable internal bend, from 85° to 95° for 35 x 80 and 35 x 105 mm trunking
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 3245060106010 | |||
| Inner Carton | 10 | 3414971071506 | 184.0mmW x 204.0mmH x 294.0mmD | 0.7 | |
| Outer Carton | 40 | 3414971071513 | 399.0mmW x 227.0mmH x 599.0mmD | 2.97 | |
| Pallet | 1400 |
Documentation
Data Sheets & Others |
|
Environmental Profile |
|
Declaration of Conformity |

Data Sheets & Others
Environmental Profile