EV770/4GOWE
Description
The HPM VIVO™ Grid Plate is a versatile solution for your electrical needs, allowing you to easily install mechanisms such as rocker switches, TV outlets, and USB charging ports. This grid plate enables you to create an interior that balances style and functionality, all while maintaining a sleek and modern design. Perfect for both aesthetic appeal and practical use in any space.
- 4 Gang
- Sleek & Square design
- Coverplate and mechanisms sold separately
- Oval 84mm fixing points - making it easier to adjust when installing
- Customise to suit your tastes and your interior with the coloured coverplate options (sold separately)
- Suitable for all commercial and residential installations such as kitchens, bedrooms, offices, retail, hospitality and education facilities
- Cut-out size: 56 x 96mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 9321001481591 | 101.0mmW x 212.0mmH x 10.0mmD | 45.0 | |
| Inner Carton | 10 | 9321001481744 | 174.0mmW x 124.0mmH x 163.0mmD | 0.55 | |
| Outer Carton | 120 | 9321001481898 |
Documentation
Brochures |
|
Declaration of Conformity |

Brochures
Declaration of Conformity