You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

651307

Legrand Medium Duty Flexible Corrugated Conduit 32mm x 25m

Saleable Location NZL
Base Unit Contents 1.000000000
Base Unit Barcode 3245066513079
Item Dimensions 25000.0mmW x 32.0mmH x 32.0mmD

Description

Medium Duty Flexible Corrugated Conduit is the perfect solution for areas with tight or specialised wiring requirements. It's non-flammable, insulating material and flexible circular cross section offer maximum protection to cables and wires while allowing unrestricted air flow to ensure efficient operation in any environment.

  • Non-flame propagating material
  • Suitable for both indoor and outdoor, surface mount installation
  • Bend Radius: 48mm
  • IP68 protection

Volumetrics

Contents Dimensions Net Weight Gross Weight
Base Unit 1 550.0mmW x 550.0mmH x 150.0mmD 3030.0
Pallet 28

Documentation

icon Data Sheets & Others

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.