You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

Medium Duty Flexible Corrugated Conduit is the perfect solution for areas with tight or specialised wiring requirements. It's non-flammable, insulating material and flexible circular cross section offer maximum protection to cables and wires while allowing unrestricted air flow to ensure efficient operation in any environment.

  • Non-flame propagating material
  • Suitable for both indoor and outdoor, surface mount installation
  • Bend Radius: 48mm
  • IP68 protection

Volumetrics

Contents Barcode Net Weight Gross Weight
Base Unit 1 3245066513089 2000.0
Outer Carton 25 3414971783003
Pallet 36

Documentation

icon Data Sheets & Others

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.