You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

EV770/6GMWE

HPM VIVO 10A 6 Gang Vertical Rocker Switch Grid & Mechanism White

Saleable Location AUS
Base Unit Contents 1
Base Unit Barcode 9321001481553
Item Dimensions 70.0mmW x 110.0mmH x 10.0mmD

Description

The HPM VIVO™ 10A Vertical Rocker Switch Grid & Mechanism offers flexibility in customisation with the bold and vibrant colours of the VIVO™ range. Featuring easy installation and an intuitive design, this switch plate is ideal for those seeking a stylish and functional way to control lighting or appliances. Perfect for adding both aesthetic appeal and practicality to any space.

  • 6 Gang
  • 10AX 2 way single Pole Double Throw
  • Sleek & Square design
  • Coverplate sold separately
  • Oval 84mm fixing points - making it easier to adjust when installing
  • Customise to suit your tastes and your interior with the coloured coverplate options (sold separately)
  • Suitable for all commercial and residential installations such as kitchens, bedrooms, offices, retail, hospitality and education facilities
  • Cut-out size: 56 x 96mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode
Inner Carton 10 9321001481706
Outer Carton 120 9321001481850

Documentation

icon Brochures
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.