e-catalogue 2025

Description

This HL Series 30 Way Flush Mounted Load Centre has been designed to meet New Zealand requirements, making it the perfect solution to keep your wiring organized and tidy. The top and bottom knock-out panels make installation a breeze, while the 2 opening front doors provide easy access to the internal space. This load centre comes complete with an earth and neutral bar, prong-type busbar, pole fillers, circuit ID labels and Earth/Neutral links.

  • Complies with AS/NZS 3439.3
  • Includes all required accessories for a seamless electrical installation
  • Features 2 front doors for easy, internal access
  • Generous space for ease of installation
  • 100A rated capacity for all installation requirements
  • Indoor use only
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001431060
Outer Carton 5 9321001431091

Documentation

icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.