You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

DLP PVC Trunking Angled Junction aids in the efficient distribution of various currents while maintaining a high degree of protection. It also enhances the overall aesthetics by seamlessly covering cuts, ensuring a clean and professional finish.

  • To tap-off in an internal angle to 35 x 80, 35 x 105, 50 x 80 or 50 x 105 mm
  • For use with 50x150 internal angle cat.no 010606
  • Quick and secure clip-together assembly

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1
Inner Carton 5 3414971072688 158.0mmW x 104.0mmH x 374.0mmD 0.7
Outer Carton 25 3414971072695 398.0mmW x 176.0mmH x 603.0mmD 4.06
Pallet 125

Documentation

icon Data Sheets & Others
icon Instruction Sheets
icon Environmental Profile
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.